Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
AMF 6804 - Vertical acting toggle clamp with solid arm and horizontal base
AMF - ANDREAS MAIER Fellbach
...
Vertical acting toggle clamps
AMF 6804 - Vertical acting toggle clamp with solid arm and horizontal base
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
90449
Modo Verticale
Expand Table
Tutti i paesi/regioni di consegna
Lingua preferita per il catalogo
EN
Reset filters
1/5
Immagine anteprima
PREVIEWPERLINE
Order No.
BESTNR
Size
GR
catalog sheet
PDF
colour
HANDGRIFF
Force F1
F1 [kN]
Force F1
F2 [kN]
Clamping screw
AS [mm]
Weight
GEW [g]
Angle range
WB [°]
W1 [°]
W2 [°]
A [mm]
B [mm]
C [mm]
Diameter
D [mm]
E [mm]
F [mm]
H [mm]
H1 [mm]
HWMIN [mm]
HWMAX [mm]
I [mm]
1
2
3
4
90431
3
PDF
red
1.4
2.5
M 8x45
340
0
105
60
6
81
20.0
7.5
43
20
34
186
0.0
12.0
18
90449
4
PDF
red
2.0
3.0
M 8x65
585
0
105
60
8
101
32.0
8.6
61
17
42
221
-8.0
21.0
20
90456
5
PDF
red
3.0
5.0
M12x80
1480
0
115
60
10
141
45.0
8.5
88
30
55
281
-6.0
26.0
25
90464
6
PDF
red
3.5
5.5
M12x110
2200
0
140
60
10
165
50.5
13.0
90
20
81
331
-5.0
51.0
30
Comprimi la tabella (4 prodotti configurabili)
Informazioni sulle parti...
Parti simili
Accessori
Request for quote (RFQ)
AMF - ANDREAS MAIER Fellbach
- AMF 6804
Numero d'ordine
90449
Shorttext
Vertical acting toggle clamp with solid arm and horizontal base
Ultime modifiche
04.12.2025 08:57:28
Unità
Parole chiave
Toggle Clamps
Vertical acting toggle clamp
Vertical acting toggle clamps
horizontal base
solid arm
Classificazioni
In base alla funzionalità
BYFUNC_PINCHING Pizzicamento
Per categorie
Clamping_Technology Tecniche di Fissaggio
CNS
CNSERPBASE Object Properties
Order Number
90449
GTIN-Code
4020772090449
Customs Tariff Number
84662020
Certificazione REACH
yes
Direttiva RoHS
yes
Maintenance Intervals
see print and online media / or enclosed operating instructions for defined products
CNSPHYPROP Physical Properties